??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
SAF Series
515
Part No.
070951
Description
P2B515-ISAF-207R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-27/64 Inch
B
11-1/8 Inch
C
3-1/8 Inch
Dmin
8-5/8 Inch
Dmax
9-5/8 Inch
E
1-7/8 Inch
Bolt Diameter
1/2 Inch
G
1-1/8 Inch
H
1-1/4 Inch
J
6-55/64 Inch
L
3-7/8 Inch
M
3-1/4 Inch
P
7-27/64 Inch
S
2-1/16 Inch
Total Expansion
5/16 Inch
Y
0.025 Inch
Z
2-15/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.